General Information
Order Number | 2200001844 |
---|---|
Type | Lens |
Lens Type | Fixed Focal Lens |
Lens Data
Focal Length | 60 mm |
---|---|
Magnification | 0.17x |
Iris | F4 - F32 |
Pixel Pitch | 7 µm |
Mount | V38-mount |
Sensor Format | 62.5 mm |
Working Distance | 156 mm |
Coaxial Illumination Option | No |
Wavelength Range | Visible |
Manufacturer
Schneider Kreuznach |
---|