Schneider Kreuznach Schneider Lens SAPPHIRE 0.007/0.07x V70

  • V70-mount Mount
  • 62.5 mm Sensor Format
  • 95 mm Focal Length

Schneider Kreuznach SAPPHIRE V70 mount lens

SAPPHIRE lenses were developed specifically for high-resolution applications and offer a remarkable resolution of up to 3.5 µm pixel size. These lenses fulfil the requirements for the highest image quality and precision in various application scenarios.

Their adaptability is an outstanding feature of these lenses. They are optimised for line sensors with 16k/3.5 µm and 12k/5 µm (SAPPHIRE XL: 16k/5 µm) and, with an image circle of 62.5 mm to 82 mm, can be used with both line and area sensors up to 82 mm diagonal. This versatility enables maximum flexibility in the application. Given the variable requirements of different applications, SAPPHIRE lenses offer 11 different magnification options ranging from 0.07x to 2.0x. In this way, the ideal magnification can be selected for each specific application to achieve optimal results.

A version with beam splitter is available to further improve versatility. In addition, the V70 mounting connection makes it easy to mount and rotate the lens for optimum alignment options. Marking the optimum azimuth always ensures correct alignment for the respective application. SAPPHIRE lenses are therefore the preferred choice for demanding applications that require the highest resolution, flexibility and precision. With their robust design and numerous customisation options, they offer an ideal solution for technical requirements in various fields of application.

Net list price
$4,147.20
Shipping
  • Standardapprox. 4 weeks

Suitable Products