Coming Q2/2025

Basler Stereo Camera STA-100-547M-082609-W

  • 100 mm Baseline
  • 0.6 m - 2 m Working Range
  • 2472 px × 2064 px Resolution (H x V)

Basler Stereo ace 100 Mono Camera

The Basler Stereo ace is an industrial stereo camera designed for high-resolution active stereo solutions and is particularly suitable for demanding applications in robotics. It offers different base lines and is available with both color and monochrome sensors, providing flexibility for different application requirements.

The camera is equipped with a high-quality factory calibration and dynamic self-calibration routines that ensure stable stereo imaging. It is characterized by minimal latency for fast 3D image acquisition, which contributes to shorter cycle times in industrial processes. The modular design enables easy adaptation to specific requirements.

In combination with a 3D Camera Cube, the Basler Stereo ace can be seamlessly integrated into Basler's application software for robotics. It is compatible with the pylon SDK and GenICam standard, as well as with various middleware libraries and ROS, making it a versatile choice for robotic vision applications.

Select your model

Select Mono/Color:

Net list price
$6,580.00
Shipping
  • On request

Recommended software

pylon SDK

pylon software for image acquisition

pylon offers certified drivers for many camera interfaces, simple programming interfaces, and practical tools for camera setup.

To the pylon software

Its compact size makes the Basler Stereo Camera 65 ideal for mounting on robots and robot arms, for example in pick-and-place applications.

All Basler Stereo Camera Models

Haven't found the right model? See the product list for an overview of all Stereo Camera models. Find the right product for your application: filter by sensor, resolution, frame rate, and more.

To the Stereo Camera product table