Customer Story

Autonomous robot for production logistics

3D vision and code reading enable intelligent line feeding

Customer
Magazino–A Jungheinrich Company
Location
Munich, GER
Date
2025

The fully autonomous SOTO robot automates material supply in intralogistics. Equipped with Basler 3D camera technology, it uses conveyor-integrated grippers to pick up, rotate, and place small load carriers (SLCs). Various codes mark both storage locations and the SLCs themselves.

Autonomous Robots with 3D Vision in Production Logistics
SOTO, the autonomous robot from Magazino, replaces tugger trains in production logistics. © Magazino / Oliver Jung

Automated material supply

Despite the high level of automation in industrial production lines, material replenishment is often still performed manually. Tugger trains and basic automated guided vehicles (AGVs) reach their limits here, as loading and unloading typically require manual intervention. The AMR SOTO provides a solution: it transports small load carriers (SLCs) fully autonomously—from the warehouse directly to the assembly line, without manual input.

At the Magazino booth, LogiMAT 2025: SOTO order picking robot in action
Grippers in production logistics
Rotating grippers handle SLCs. © Magazino / Oliver Jung

Precise handling of small load carriers

Whether at a flow rack, conveyor belt, or tugger train: SOTO transfers or picks up SLCs—for example, Euro containers—with pinpoint accuracy. It flexibly adapts to different positions and heights. A smart gripper system makes this possible: two grippers, each equipped with rotating conveyor belts, can pick up, place, and rotate SLCs. For example, SLCs can be set down on the long side and returned empties picked up again from the short side.





A look inside the SOTO AMR
A look inside the SOTO AMR

Independent goods picking thanks to 3D ToF control

The SOTO gripper system is guided by 3D depth data: A Basler ToF Camera is mounted at the rear of the gripper module, where it captures and measures the loading or unloading scene. Distances between 10 cm and 1.5 m are measured in real time in order to determine the coordinates of the front edge of an SLC or storage slot. Based on this data, both grippers are controlled reliably within milliseconds.

A second 3D ToF camera is integrated into the "roof" of SOTO and handles the fine-tuning of the grippers. If an SLC is detected slightly misaligned during feeding, one of the two grippers can be adjusted—moved faster or slower in real time—to correct the position. This ensures smooth, precise infeed–for reliable and efficient handling.

For precise and reliable gripper control, 3D imaging was essential—and the Basler Time-of-Flight camera was our first choice.
Magnus Eldevik, Product Marketing Manager at Magazino
The Dual Exposure HDR feature of the Basler ToF Camera ensures consistent image quality despite challenging lighting conditions.

The Dual Exposure HDR feature has reflections reliably under control

Changing lighting conditions and reflective surfaces are common challenges in industrial environments—especially when light strikes at a shallow angle. The Basler Time-of-Flight Camera addresses this with its Dual Exposure HDR mode: two images with different exposure times are combined, allowing both highly reflective and low-reflective objects to be captured in detail. The result is a high-quality 3D point cloud—regardless of material, surface, or distance.

This makes the camera particularly suitable for dynamic production and logistics environments, where consistent image quality is essential.


Barcodes and QR codes track SLCs and identify storage slots

Barcodes and QR codes on SLCs and conveyor tables are read using 2D image processing. This enables end-to-end tracking in modern material handling systems.


Handling in production logistics
Perspective of the ace 2 camera: SLC with barcode and QR code. © Magazino / Oliver Jung

SLCs are identified and tracked using codes

Codes contain key information such as storage slot, destination, or even batch numbers. Monochrome area scan cameras capture these codes, forwarding the information to the warehouse management system. The autonomous SOTO robot is equipped with an ace 2 area scan camera, which enables the documentation of every movement of the SLCs.

Magazino logo

About Magazino