Basler BSL Introductory Package Complete
All different lighting types of Basler Standard Lights as a discounted and time-limited introductory package, ideal for trying out the different light types of the new Basler Standard Light series.
The BSL Introductory Package Complete offers a price advantage of approx. 20% (compared to the individual purchase of the included Basler Standard Lights) and contains the following ten Basler Standard Lights:
- 2200000726 Basler Standard Light Back-100x100-White
- 2200000730 Basler Standard Light Flatdome-100x100-W
- 2200000749 Basler Standard Light Dome-100OD-White
- 2200000738 Basler Standard Light Bar-10x165-White
- 2200000746 Basler Standard Light Darkfield-75OD-W
- 2200000796 Basler Standard Light Coaxial-100x100-W
- 2200000751 Basler Standard Light Spot-13FWHM-White
- 2200000734 Basler Standard Light Ring-70OD-White
- 2200001112 Basler Standard Light Bar-45x100-White
- 2200001133 Basler Standard Light Bar-45x100_Power-W
All Basler Standard Lights are suitable for industrial use and allow for easy and quick integration while providing long-term reproducible image quality for your image processing system. Each Basler Standard Light works optimally in combination with a Basler Lighting Controller (e.g. Basler SLP Controller) or in operation without an external controller in continuous as well as triggered mode. Please remember that necessary accessories, such as cables, must be ordered separately.