Medical Imaging Systems
Cameras and more for a wide variety of applications
Medical imaging systems are based on vision solutions for digital imaging and processing. Color fidelity and minimal latency are critical for many applications, placing high demands on the imaging pipeline to produce high resolution and smooth frame rates. With us, you can find all the vision components you need to meet these requirements.

- Les caméras Basler produisent d'excellentes images, qu'elles fonctionnent de manière entièrement automatique ou qu'elles soient réglées individuellement
Personnalisable
Nos équipes de projet créent des solutions uniques pour le matériel et les logicielsDurable et fiable
Avec le taux de défaillance le plus bas de l’industrie, nos systèmes de caméras sont synonymes de fiabilité en fonctionnement 24h/24 et 7j/7Disponibilité à long terme du produit
Les produits de notre portefeuille de vision sont tous disponibles à long terme, ce qui vous permet de pérenniser la conception de votre système
Typical applications in medical imaging systems
Imaging procedures are an indispensable part of medicine. Reliable video-stream-supported patient positioning, handheld devices for dermatological examinations and surgical microscopy, as well as endoscopy systems: We offer the right vision solutions to support these applications and more.

Patient positioning and monitoring
With the help of our vision systems, patients are precisely positioned during magnetic resonance or computer tomography (MRI or CT) examinations. They are also used for patient monitoring in intensive care units, since they can detect the patient's position (even under the sheet) and can use smart algorithms to warn of complications. These systems also help with precise body measurements, for example before an X-ray examination.

Imaging procedures in the surgical environment
Imaging procedures in the surgical environment require precise images of the finest anatomical structures delivered in real time. Our vision solutions reliably provide high-resolution images with sharp contrast and accurate color reproduction. This creates an optimal starting point for intraoperative viewing, for example in light microscopy and fluorescence-based intraoperative visualization.

Cameras in dermatology
Image analyses are incredibly important for dermatology, for example in providing early cancer detection, diagnosing skin lesions, and observing healing processes. Our vision technologies are perfectly suited for these dermatological applications: they deliver excellent image quality in real time, with outstanding color reproduction and high sensitivity for detailed analyses.

Cameras in dentistry
The latest dentistry technologies rely on high-speed cameras with optimal resolution and sensitivity. In addition to their compact design, Basler's dart and MED ace cameras have the best prerequisites for integration in model and impression scanners, for example. Their size and functionality allow precise impressions to be taken of the upper jaw, lower jaw, and bite.

Imaging methods for motion analysis
In orthopedics and rehabilitation medicine, camera technology and digital image processing are used for motion capture, analysis, and therapy, among other things. They can also help athletes optimize their movements. What distinguishes our vision systems and makes them the right choice for these applications is their outstanding, real-time image quality and high reliability.
Color calibration in Medical & Life Sciences
Digitally captured images contribute significantly to the diagnostic and therapeutic process, especially in the fields of microscopy, ophthalmology, dermatology, and surgery (including both medical imaging systems and procedures). In this context, color is often a decisive criterion for assessing whether a structure is healthy or pathological. Color fastness is therefore of utmost importance.
Application examples for medical imaging systems
There are several options that can be used to save time and money for a wide variety of applications. Our customized solutions can help.
Produits les plus populaires
Pour des applications de vision industrielle efficaces et fiables dans ce secteur, les produits Basler suivants sont souvent le meilleur choix :