Projet d’innovation

Python Framework for Programming Basler FPGAs

Our Python framework provides simple FPGA programming using Python to develop your vision solution. The image processing solution is described with Python on Basler FPGAs and then executed on our frame grabbers and cameras. By outsourcing the algorithm, higher bandwidths and lower latencies can be achieved. The framework contains common image processing functions and enables image processing to be simulated on the hardware before deployment.

Simple FPGA Programming with Basler Python Framework
  • Python-based programming for FPGAs

    One code for all platforms such as camera or frame grabber
  • Complete simulation before deployment

    Integration of Python libraries as a programming aid
  • Image processing on the hardware with 0% CPU load

    Minimized latency, maximized bandwidth
  • Pre-fabricated image processing functions

    Pre-developed functions as with well-known image processing frameworks
Python framework

What are the advantages? 

  • Easy FPGA development in Python thanks to ready-made image processing functions 

  • Simulation before deployment 

  • High bandwidths and low latencies 

  • Save on hardware resources, such as expensive vision PCs or embedded hardware

  • One code for frame grabbers, cameras, and co. 

  • No efficiency loss compared to compiled Python code for FPGAs

What does innovation project mean? 

As a project in the innovation phase, we are focused on using our customers' experiences to see how well the Python framework can be used in real-world applications. 

To do this, we want to understand the specific needs and challenges of your application. Based on your feedback, we can move our project forward! 

We look forward to you becoming part of the development project! 

What information do we need? 

  • Your contact details 

  • What is the aim of your application? 

  • Camera or frame grabber application?

  • Low-code or rather no-code?

  • Is Python the right language? 

Kevin Höfle

Curious? Questions? Suggestions? 

I look forward to hearing from you so we can continue to develop our Python framework. 

Kevin Höfle - Application Engineer

Contact us

Vous êtes intéressé par un échange ou vous avez une idée ?