Apprentissage profond

FPGA Frame Grabber-Based Deep Learning

If your deep learning application requires high throughput, such as time-critical use in production, the frame grabber-based vision system for deep learning is the right choice for you.

FPGA Frame Grabber-Based Deep Learning
Livre blanc

Le deep learning dans le traitement d’images

Les sujets suivants sont abordés en détail dans notre livre blanc :

  • Domaines d’application du deep learning dans la vision artificielle

  • Avantages des méthodes basées sur le deep learning

  • Coût de l’utilisation du deep learning

  • Optimisation des réseaux de deep learninggrâce à une approche hybride

  • Domaines d’application des solutions sans deep learning

deepVCL frame grabber for most demanding deep learning applications

deepVCL frame grabber for most demanding deep learning applications

FPGAs can process large volumes of data in the shortest possible time, making them the natural choice for highly demanding deep learning applications. The Convolutional Neural Network (CNN)-ready Camera Link frame grabber microEnable 5 marathon deepVCLL is the first frame grabber designed for high performance CNN deployment. The frame grabber includes a powerful Xilinx Kintex 7 vision processor and is already equipped with a CNN run time license. High bandwidth of 850 MB/s lets your inference run ultrafast for most challenging deep learning applications, such as surface inspection in factory automation.

Bring your CNN to FPGAs with VisualApplets software

Bring your CNN on FPGAs with VisualApplets software

With our award-winning graphical FPGA programming tool VisualApplets, deploying CNNs on FPGAs is easier than ever before. VisualApplets allows for loading pre-trained CNN architectures of varying sizes and complexities directly onto the FPGA. VisualApplets supports pre-trained networks from most common CNN libraries such as TensorFlow. Even re-trainings can be performed with little effort. Additional image optimizations can also be easily integrated as pre-processing or post-processing steps.

 We help you to bring your CNN to the FPGA!

Let us help you to bring your CNN on an FPGA

For implementing FPGA-based deep learning applications, we offer a CNN run time license with two service packages, each geared to your level of experience with deep learning. For already trained networks, we offer support for FPGA implementation. For customers with less knowledge in deep learning, we are offering the complete design of the CNN, as well as the FPGA implementation for the desired bandwidth and accuracy – while your intellectual property stays within your organization.

To our frame grabber services

Comment pouvons-nous vous aider ?

Nous nous ferons un plaisir de vous conseiller sur le choix des produits et de trouver la bonne solution pour votre application.