USB 3.0 Cameras

USB 3.0 is the newest interface on the image processing market. Read here about when USB 3.0 is the ideal choice for your applications, factors to remember during installation and which camera models Basler is offering you.

USB 3.0 cameras and their advantages

USB3 Vision Cameras

USB3 Vision cameras are an excellent tool for a variety of applications. Especially their bandwidth that effectively closes the speed gap between Camera Link and GigE interfaces, their simple plug and play functionality and their Vision Standard compliance make them suitable for industrial applications.

In addition, the USB 3.0 is perfectly tailored for the latest generation of CMOS sensors, with the architecture and bandwidth to take advantage of all that new technology has to offer.

Thanks to a decision by the USB Implementers Forum, the USB 3.0 interface may also henceforth be referred to as USB 3.1 Gen 1. Even with the new name, there are no technical differences from USB 3.0, and so the terms can be used synonymously. For simplicity's sake and to avoid confusion, we will continue to refer to it as USB 3.0.

It's important to distinguish it from USB 3.1 Gen 2 (a.k.a. USB Superspeed+), as this new generation of the interface offers a higher bandwidth than its predecessor.

USB3 Vision Cameras

Selected advantages of the USB 3.0 interface:

  • Fast: High data throughput rates of up to 350 MB/s

  • Transfer bandwidths of up to 350 MB/s

  • High stability

  • Easy integration into all image processing applications (libraries)

  • Reliable industrial USB3 Vision Standard

  • Low CPU load

  • Low latency and jitter

  • Screw-down plug connectors

  • Integrated memory and buffers for top stability in industrial applications.

  • Plug and play functionality

Basler USB 3.0 cameras

The following camera series are available with the USB 3.0 interface:

Comment pouvons-nous vous aider ?

Nous nous ferons un plaisir de vous conseiller sur le choix des produits et de trouver la bonne solution pour votre application.