pylon 7.5 - CXP-12 Goes Line Scan!
- Date
- July 3, 2024
pylon 7.5 offers support for the new Basler racer 2 line scan cameras with CXP-12 interface in combination with the CXP-12 imaWorx Quad frame grabbers and Interface Cards 1C/2C/4C, as well as the new OCR pylon vTool for optical character recognition.
The pylon 7.5 version sets another milestone with the support of the new Basler racer 2 line scan cameras with CXP-12 interface. New types of image acquisition applications with high speed and high spatial resolution are now possible thanks to the improved functionalities of the CXP-12 imaWorx Quad Frame grabbers, CXP-12 imaWorx Quad Frame grabbersthe 1C/2C/4C Interface Cards, the GenICam GenTL interface, and the real-time kernel mode drivers. Take advantage of Basler's perfectly matched software and hardware components to design your modern and cost-effective application solutions.
Download pylon 7.5
New Line Profile feature
The new, sophisticated Line Profile feature in the pylon Viewer supports the perfect calibration of the lighting and optics of your Basler line scan and area scan cameras. Simply draw a line on the image to get the pixel intensities along the line as well as statistics to assess the uniformity of the lighting.
New vTool - OCR
With pylon 7.5, the Basler pylon image processing portfolio gets expanded by a new Optical Character Recognition (OCR) vTool. vTool pour la reconnaissance optique de caractères (OCR) This can be helpful in solving numerous use cases, such as identifying expiry dates on packaging or tracking objects along a production line. Give it a try with the free vTools demo license.
Discover vTools