Solutions for NVIDIA Jetson
Easily add vision to your AI project
Combining the Jetson™ family from NVIDIA® with a Basler camera provides developers with plug-and-play systems that are enhanced with image processing. The Jetson™ platform specializes in delivering AI to edge devices, resulting in smart vision systems.
NVIDIA Jetson Orin

Embedded vision for the latest processing boards
Peak AI performance for next-generation computer vision enabled by Basler cameras and the NVIDIA® Jetson Orin™ series. Orin simultaneously supports multiple AI application pipelines with a NVIDIA® Ampere architecture GPU, next-generation deep learning, vision accelerators, high-speed IO, and faster memory bandwidth. Now you can develop solutions with comprehensive and complex AI models that enable processes like: natural language understanding, 3D perception, and multi-sensor fusion. We are happy to support you.
Machine vision cameras for NVIDIA Jetson

With USB 3.0 and GigE interface
Our USB 3.0 and GigE cameras offer plug-and-play functionality for all target systems and embedded architectures. Cameras with the USB 3.0 interface are available in different sizes and product series. The GigE Vision standard signifies high data rates and easy integration into image processing applications, thanks to existing libraries.
To Basler cameras with USB 3.0 and GigE interfacesEmbedded cameras for NVIDIA Jetson

With BCON for MIPI interface
Individual dart cameras and camera modules are available with the BCON for MIPI interface, Basler's interface based on the MIPI CSI-2 interface standard. Thanks to the available drivers, the BCON for MIPI models offer nearly plug-and play operation. The dart BCON for MIPI models are available as bare board variants or with housing and an S-mount.
Camera models | Resolution (HxV) | Resolution | Sensor | Frame rate | Mono/Color | Interface |
---|---|---|---|---|---|---|
2560 px x 1920 px | 5 MP | AR0521 sensor | 60 fps | Color | BCON for MIPI | |
4208 px x 3120 px | 13 MP | AR1335 sensor | 30 fps | Color | BCON for MIPI |
Logiciels pour la vision embarquée
Standard et disponible immédiatement : nous proposons un logiciel système pour la mise en service de la caméra pour une sélection de SoC et de processeurs. Sont également disponibles les paquets d'activation de caméra correspondants, les paquets de support de carte, les paquets Debian, les recettes Yocto pour la création d'images système, les images système complètes et une sélection d'exemples de code C/C++/Python. Nous développons également des interfaces pour d'autres SoC et processeurs sur demande.
More information about our embedded vision solutions

Individual vision solutions
In addition to hardware and software components, our solutions include consulting and development services to create unique, coherent, and cost-optimized systems. We offer everything from individual machine vision solutions to series production and long-term lifecycle management.
To our solution servicesSee our embedded vision systems in use
Apprenez en plus sur nos produits et applications. Notre documentation complète vous fournit tous les détails importants.