Solutions for NXP i.MX 8 Processors
Easily add imaging to embedded edge systems
The i.MX 8 processors from NXP® Semiconductors impress with long-term availability and by meeting the most demanding requirements, including temperature resistance and robustness. Combining this performance with our vision and solution expertise results in coordinated embedded vision systems for a wide range of applications.
Ideally matched to the NXP i.MX 8M Plus

Together with NXP®, we have developed a powerful and cost-optimized image processing system based on the NXP® i.MX 8M Plus SoC. The i.MX 8M Plus features a processor (ISP) that provides dual camera support and enables real-time processing for razor-sharp images. A neural network accelerator delivers up to 2.3 TOPs for extensive machine learning capabilities. Paired with our SoC-matched camera, this is an ideal combination for intelligent, vision-based machine learning applications.
To the dart camera model daA3840-30mcMachine vision cameras for NXP i.MX 8

With USB 3.0 and GigE interface
Our USB 3.0 and GigE cameras offer plug-and-play functionality for all target systems and embedded architectures. Cameras with the USB 3.0 interface are available in different sizes and product series. The GigE Vision standard signifies high data rates and easy integration into image processing applications, thanks to existing libraries.
To Basler cameras with USB 3.0 and GigE interfacesEmbedded cameras for NXP i.MX 8

With BCON for MIPI interface
Individual dart cameras and camera modules are available with the BCON for MIPI interface, Basler's interface based on the MIPI CSI-2 interface standard. Thanks to the available drivers, the BCON for MIPI models offer nearly plug-and play operation. The dart BCON for MIPI models are available as bare board variants or with housing and an S-mount.
Camera models | Resolution (HxV) | Resolution | Sensor | Frame rate | Mono/Color | Interface |
---|---|---|---|---|---|---|
3840 px x 2160 px | 8 MP | AR0821 | 30 fps | Color | BCON for MIPI | |
2560 px x 1920 px | 5 MP | AR0521 | 60 fps | Color | BCON for MIPI | |
4208 px x 3120 px | 13 MP | AR1335 | 30 fps | Color | BCON for MIPI |
Logiciels pour la vision embarquée
Standard et disponible immédiatement : nous proposons un logiciel système pour la mise en service de la caméra pour une sélection de SoC et de processeurs. Sont également disponibles les paquets d'activation de caméra correspondants, les paquets de support de carte, les paquets Debian, les recettes Yocto pour la création d'images système, les images système complètes et une sélection d'exemples de code C/C++/Python. Nous développons également des interfaces pour d'autres SoC et processeurs sur demande.
En savoir plus sur nos solutions de vision embarquée

Individual vision solutions
In addition to hardware and software components, our solutions include consulting and development services to create unique, coherent, and cost-optimized systems. We offer everything from individual machine vision solutions to series production and long-term lifecycle management.
To our solution servicesVoir nos systèmes de vision embarqués en utilisation
Apprenez en plus sur nos produits et applications. Notre documentation complète vous fournit tous les détails importants.