CXP-12 Evaluation Kit boA4504-100cc 2C
CoaXPress Evaluation Kit
CXP-12 Evaluation Kit boA4504-100cc 2C
Basler boost 20MP・モノクロモデル、CXP-12インターフェースカード2C、追加アクセサリーをすべてセット
画像を素早く簡単に撮影でき、CoaXPress 2.0対応画像処理システムの試験に最適です。 この評価キットには、ソニー社製CMOSセンサーIMX531を搭載し、最大フレームレート100fps・最大画素数20MPを誇るBasler boost(boA5404-100cm)のほか、Basler boost向けに特別に開発され、pylon Camera Software Suiteを使用することでカメラと同じように簡単に制御できるCXP-12インターフェースカード2C、さらにCoaXPress 2.0データケーブル(2本)、カメラの試験に必要なヒートシンク(2個)、Cマウントレンズ用のアダプター、電源I/Oケーブルがセットになっています。
希望小売価格
€4,909.00
納期
Standard
3~4週間
お見積り依頼
一般情報
注文番号
108610
構成機器
Camera:
boA4504-100cc
Lens Accessories:
C-mount for boost, racer
Cables:
2x Basler Cable CXP, Micro-BNC x2 (HD BNC), P, 5 m
Basler Power-I/O Cable, M8 6p/open, P, 5 m
Mount:
2x Heat sink for Basler boost cameras
Frame Grabber:
Basler CXP-12 Interface Card 2C
カメラデータ
カメラ種別
Boost Bundle
インターフェース
CoaXPress (CXP-12)
メーカー
Basler
準拠規格
KC
機能
機能の詳細はこちら:
製品ドキュメント
チャンク
Gain
色作成
Balance White (Manual White Balance)
Balance White Auto (Automatic White Balance)
Brightness and Contrast
Color Adjustment (6-axis Hue/Saturation)
Color Transformation
Hue and Saturation
I/O制御
Input Filter
Serial Communication (UART)
画像取得の制御
Acquisition Frame Rate
Acquisition Mode
Acquisition Start, Stop, and Abort
Acquisition Status
Exposure Active Trigger
Exposure End Trigger
Frame Active Trigger
Frame Burst Active Trigger
Frame Burst End Trigger
Frame Burst Start Trigger
Frame End Trigger
Frame Start Trigger
High Speed Burst Mode
Sensor Readout Time
Triggered Image Acquisition
ライン信号源
Counter Active
Exposure Active
Frame Burst Active
Frame Burst Trigger Wait
Frame Trigger Wait
Serial Tx
Timer 1 Active, Timer 2 Active
User Output 1, 2, and 3
ピクセル形式
Bayer RG 10
Bayer RG 12
Bayer RG 8
Mono 10
Mono 12p
Mono 8
RGB 8
YUV422_8
標準機能
Auto Function Profile
Binning
Black Level
Center X and Center Y
Counter
Digital Shift
Exposure Auto
Exposure Mode: Timed
Exposure Mode: Trigger Controlled
Exposure Mode: Trigger Width
Exposure Time
Gain Auto
Gamma Correction
Image ROI (Region of Interest)
Lookup Table (LUT)
Multiple ROI
Reverse X (Horizontal Mirroring)
Reverse Y (Vertical Mirroring)
Test Patterns
Timer
Ultra Short Exposure Time Mode