CXP-12 Evaluation Kit boA5320-150cm 2C
CoaXPress Evaluation Kit
CXP-12 Evaluation Kit boA5320-150cm 2C
Basler boost 16MP・モノクロモデル、CXP-12インターフェースカード2C、追加アクセサリーをすべてセット
画像を素早く簡単に撮影でき、CoaXPress 2.0対応画像処理システムの試験に最適です。 この評価キットには、ソニー社製CMOSセンサーIMX532を搭載し、最大フレームレート150fps・最大画素数16MPを誇るBasler boost(boA5320-150cm)のほか、Basler boost向けに特別に開発され、pylon Camera Software Suiteを使用することでカメラと同じように簡単に制御できるCXP-12インターフェースカード2C、さらにCoaXPress 2.0データケーブル(2本)、カメラの試験に必要なヒートシンク(2個)、Cマウントレンズ用のアダプター、電源I/Oケーブルがセットになっています。
希望小売価格
€4,149.00
納期
Standard delivery
3~4週間
お見積り依頼
一般情報
注文番号
108607
構成機器
Camera:
boA5320-150cm
Lens Accessories:
C-mount for boost, racer
Cables:
2x Basler Cable CXP, Micro-BNC x2 (HD BNC), P, 5 m
Basler Power-I/O Cable, M8 6p/open, P, 5 m
Mount:
2x Heat sink for Basler boost cameras
Frame Grabber:
Basler CXP-12 Interface Card 2C
カメラデータ
カメラ種別
Boost Bundle
インターフェース
CoaXPress (CXP-12)
メーカー
Basler
機能
機能の詳細はこちら:
Basler製品ドキュメント
チャンク
Gain
色作成
Brightness and Contrast
I/O制御
Input Filter
Serial Communication (UART)
画像取得の制御
Acquisition Frame Rate
Acquisition Mode
Acquisition Start, Stop, and Abort
Acquisition Status
Exposure Active Trigger
Exposure End Trigger
Frame Active Trigger
Frame Burst Active Trigger
Frame Burst End Trigger
Frame Burst Start Trigger
Frame End Trigger
Frame Start Trigger
High Speed Burst Mode
Sensor Readout Time
Triggered Image Acquisition
ライン信号源
Counter Active
Exposure Active
Frame Burst Active
Frame Burst Trigger Wait
Frame Trigger Wait
Serial Tx
Timer 1 Active, Timer 2 Active
User Output 1, 2, and 3
ピクセル形式
Mono 10
Mono 12
Mono 8
標準機能
Auto Function Profile
Binning
Black Level
Center X and Center Y
Counter
Digital Shift
Exposure Auto
Exposure Mode: Timed
Exposure Mode: Trigger Controlled
Exposure Mode: Trigger Width
Exposure Time
Gain Auto
Gamma Correction
Image ROI (Region of Interest)
Lookup Table (LUT)
Multiple ROI
Reverse X (Horizontal Mirroring)
Reverse Y (Vertical Mirroring)
Test Patterns
Timer
Ultra Short Exposure Time Mode