One 34-pin flat cable connector onboard: 8 input signals and 8 output signals with open-drain optionally as 4 opto-coupled inputs (4,5V - 28V), optional 2 opto-coupled differential inputs (RS422); 4 opto-coupled outputs (4,5V - 28V)
온보드 전면 GPIO 인터페이스
3 differential input signals or 2 differential and 1 single-ended signal or 4 single-ended signals; 2 TTL output signals; configurable by software GPIOTool; max. voltage of the input signals between 4,5V and 25V
GPIO 동기화 및 제어
Configurable Trigger System supporting several trigger modes (grabber controlled, external trigger, gated, software trigger) and shaft encoder functionality with backward compensation, Multi-Camera-Synchronization
GPIO 인터페이스 요약
12 in/12 out (max.), TTL or opto-coupled; differential or single-ended signals (configuration dependent)
프로세싱 기능
기본 기능 (Basic Features)
Image Selector
Invert
LUT
Mirroring
Overflow Management
ROI
Tap Geometry Sorting
White Balance
물리적 환경 정보
크기
PCIe Standard height, half length card: 167.64 mm length x 111.15 mm height
무게 (Weight)
274 g
소비 전력/전원
Typ. 13,4W@12V, excluding camera and I/O power output