最新消息

Basler blaze: Now with Dual Exposure HDR

日期
9 May 2022

Thanks to the newly integrated High Dynamic Range (HDR) feature, both low and highly reflective parts of a scene can be precisely detected and processed from both very bright and very dark areas. The HDR feature is part of the latest blaze firmware update. The release is available for free download.

Thanks to the newly integrated High Dynamic Range (HDR) feature, both low and highly reflective parts of a scene can be precisely detected and processed from both very bright and very dark areas. The HDR feature is part of the latest blaze firmware update. The release is available for free download.

HDR Dual Exposure is the latest feature in Basler's blaze 3D time-of-flight camera. High Dynamic Range ensures precise and accurate detection of different objects or surfaces in a scene. In Dual Exposure Mode, two differently exposed images are superimposed: the image data from the short exposure time (100 µs) is merged with the data from the long exposure time (1000 µs). This allows close, bright objects and distant, dark objects to be imaged simultaneously. The result shows a precise 3D point cloud that correctly represents all object details regardless of distance and reflectance.

The HDR feature is part of the latest blaze firmware update and the release is available for download free of charge. To learn more about the Basler blaze 3D camera, the user-friendly blaze software, and typical applications: Check out our blaze product pages for comprehensive information! Our sales team will be happy to advise you on all possible uses for your application.

‍您需要什麼支援?

我們樂意提供產品選擇方面的建議,協助您為應用找到合適的方案。