
Basler IP67 Housing
Protection from dust, dirt, and water
Durable waterproof design
Protection of the camera even in harsh environmental conditionsDust and dirt repellent
Increased service life of your vision system and reduced maintenance workEasy installation
Fast adaptation to individual requirements due to modular designCost-effective
Full compatibility and robust performance at a competitive price
IP67 housing components
The IP67 housing consists of three different parts: the camera housing, the lens housing, and the cable gland. All three parts must be individually selected and ordered to complete the housing.

Camera housing
The camera housing is available in four variants, allowing you to select the perfect protection for your Basler ace U, ace Classic, or ace 2 camera with GigE or USB 3.0 interface.
To the camera housings
Lens housing
Lens housings are available in four variants to accommodate the length of your optics, which varies depending on the lens you select. The length of these housings ranges from 50 to 80 mm.
To the lens housings
Cable gland
Cable glands are available in three variants, depending on the number of cables required, and offer one or two openings for connections.
To the cable glandsCompatible products
Our broad portfolio offers many compatible products to help you complete your vision solution. Lenses, illumination, interface cards, and more are all provided from a single source, making it easy for you to create the perfect vision solution while benefiting from cost advantages.
Lens compatibility
The following table displays key technical specifications of the lenses that are compatible with Basler's IP67 housing.
Item number | Model name | Lens length o. thread | Outer diameter | Image circle | Focal length | Lens housing length ace | Lens housing length ace 2 | Vignetting |
---|---|---|---|---|---|---|---|---|
2200000178 | 58.58 mm | 42 mm | 2/3" | 8 mm | 80 mm | 80 mm | no | |
2200000179 | 39.2 mm | 35 mm | 2/3" | 12 mm | 60 mm | 60 mm | no | |
2200000180 | 42.4 mm | 35 mm | 2/3" | 16 mm | 60 mm | 60 mm | no | |
2200000181 | 38.4 mm | 35 mm | 2/3" | 25 mm | 60 mm | 60 mm | no | |
2200000182 | 39.2 mm | 35 mm | 2/3" | 35 mm | 60 mm | 60 mm | no | |
2200000183 | 65.7 mm | 35 mm | 2/3" | 50 mm | not compatible* | 80 mm | no | |
2200000568 | 51.4 mm | 37 mm | 2/3" | 8 mm | 70 mm | 70 mm | yes | |
2200000569 | 55 mm | 29 mm | 2/3" | 12 mm | 60 mm | 60 mm | yes | |
2200000570 | 47.2 mm | 29 mm | 2/3" | 16 mm | 70 mm | 60 mm | no | |
2200000571 | 42.4 mm | 29 mm | 2/3" | 25 mm | 60 mm | 60 mm | no | |
2200000572 | 46.5 mm | 29 mm | 2/3" | 35 mm | 70 mm | 60 mm | no | |
2200000573 | 54.3 mm | 29 mm | 2/3" | 50 mm | 80 mm | 70 mm | no | |
2000034830 | 31.3 mm | 29 mm | 1/2.5" | 4 mm | 50 mm | 50 mm | yes | |
2000034831 | 30.6 mm | 29 mm | 1/2.5" | 6 mm | 50 mm | 50 mm | no | |
2000034832 | 29.8 mm | 29 mm | 1/2.5" | 8 mm | 50 mm | 50 mm | no | |
2000034833 | 40.8 mm | 29 mm | 1/2.5" | 12 mm | 60 mm | 60 mm | no | |
2000034834 | 40.8 mm | 29 mm | 1/2.5" | 16 mm | 60 mm | 60 mm | no | |
2000034835 | 41.4 mm | 29 mm | 1/2.5" | 25 mm | 60 mm | 60 mm | no | |
2200001540 | 44,5 mm | 44,5 mm | 1/2" | 5 mm | 60 mm
| 60 mm | no
| |
2200001541 | 28,5 mm | 33,5 mm | 2/3" | 8 mm | 50 mm | 50 mm | no | |
2200001542 | 28,2 mm | 33,5 mm | 2/3"
| 12 mm
| 50 mm | 50 mm | no | |
2200001543 | 28,2 mm | 33,5 mm | 2/3" | 16 mm | 50 mm | 50 mm | no | |
2200001544 | 36 mm | 33,5 mm | 2/3" | 25 mm | 60 mm | 60 mm | no | |
2200001545 | 38,2 mm | 33,5 mm | 2/3" | 35 mm | 60 mm | 60 mm | no | |
2200001546 | 38,2 mm | 33,5 mm | 2/3" | 50 mm | 60 mm | 60 mm | no | |
2200001548 | 52 mm | 39,5 mm | 2/3" | 12 mm | 70 mm | 70 mm | no | |
2200001549 | 51,3 mm | 39,5 mm | 2/3" | 16 mm | 70 mm | 70 mm | no | |
2200001550 | 59,2 mm | 39,5 mm | 2/3" | 25 mm | 80 mm | 80 mm | no |