ace 2
Area scan camera

Basler ace 2

As versatile as your application

The well-known, compact design of the ace 2 camera offers the greatest versatility. Thanks to the large selection of sensors and interfaces, you will always find the right camera for your application. Commissioning and control are simple, and the image quality can be individually adjusted.

  • Small design

    Space-saving housing measuring 29 mm x 29 mm; optional IP65/67 protection
  • Sensor diversity

    Up to 25 MP resolution, global and rolling shutter, from UV to SWIR
  • Interface diversity

    Optionally with GigE, 5GigE, CoaXPress, USB 3.0, or GMSL2 interface
  • Optimal handling & image quality

    Easy commissioning, diverse control options, best image quality

ace 2 GMSL Camera

These compact cameras with the proprietary GMSL™ embedded interface are characterized by low integration and maintenance effort.

  • Plug-and-play connection to selected partner industrial PCs with NVIDIA® Jetson Orin™ processor

  • Industrial camera with GMSL2 interface with up to 6 Gbit/s bandwidth

  • Onboard Processing ensures GenICam compatibility and sensor control in the camera

  • Global and Rolling Shutter sensors with resolutions up to 24.4 MP at frame rates up to 190 fps

  • FAKRA socket for coaxial cables with lengths up to 15 m

Learn about GMSL cameras and components

ace 2 camera models

Find the right camera for your application or use our Vision System Configurator to configure your system.

You haven't found the right product?

Our partner brands complete your perfect solution!

Fast camera commissioning

ace 2 cameras can be commissioned quickly and easily. They provide optimal handling in a wide variety of applications.

Basler ace 2 cameras can be commissioned quickly and easily.
  • Plug-and-play: connect the camera, open the pylon software program, and take images

  • Good images at the touch of a button: 'automatic image adjustment' function in pylon handles all the basic settings

  • Auto functions: make it easier to adjust the camera optimally for your application

  • Extensive product documentation: detailed technical information on the use of Basler products

  • Personal support: experienced team for fast help and high quality solutions

Tailor-made image quality

The image quality of the monochrome and color cameras can be adapted to specific requirements via numerous setting options.

PGI is a patented feature combination for the high image quality of the ace 2.

PGI Feature Set

Feature combination of 5x5 debayering, color anti-aliasing, noise reduction, and image sharpness optimization.

The Color Calibration Tool can be used to adjust the color reproduction of the ace 2 color cameras.

pylon Color Calibration Tool

High color fidelity of the color cameras thanks to light-source-specific adjustment of color reproduction.

The Defect Pixel Correction feature of the ace 2 minimizes the influence of defective pixels.

Defect Pixel Correction

Correction of defective pixels minimizes their influence on measurement results.

With the Pixel Beyond feature, the resolution can be adjusted and pixel sizes can be flexibly scaled, for example: to exchange 1 by 1 sensors with larger pixels.

Pixel Beyond

Adjustment of the resolution and flexible scaling of pixel sizes, for example: to exchange 1 by 1 sensors with larger pixels.

Individual settings allow you to change contrast, brightness and color reproduction, for example.

Individual settings

Change, for example, of contrast, brightness, LUTs (lookup tables), and color reproduction with the patented six-axis operator.

In camera production, various tests ensure sensor alignment and quality.

Quality assurance in production

Final tests in camera production ensure sensor alignment and quality.

Easy camera and system control

The diverse control options of the ace 2 cameras allow smooth operation in a wide variety of applications.

>
Optimum system control through precise synchronisation of object registration, lighting control and image acquisition.
  • All-in-one machine vision software: pylon software for image acquisition, processing, and analysis, as well as SDKs for integration into your application

  • Precise synchronization: via trigger functions and interface-specific protocols such as PTP

  • Intelligent light control function: allows direct communication between the camera and up to four lighting devices

  • Sequencer function: allows you to define different groups of parameter settings and to switch between them in real time

  • Compression Beyond: lossless image data compression for faster frame rates and lower memory requirements in the host system

  • Large portfolio of accessories: compatible, fully tested, and available for a long time

Interface diversity

The interface selection enables high frame rates, bridges large distances between the camera and host system, and allows for easy setup of multi-camera systems.

The ace 2 is available with a USB 3.0 interface.

USB 3.0

Supports high frame rates and features easy setup thanks to plug-and-play functionality.
The ace 2 is available with GigE and 5GigE interfaces.

GigE & 5GigE

Enables the setup of multi-camera systems with data transmission up to a distance of 100 m. Models with 5GigE interface offer five times the bandwidth for higher frame rates and higher efficiency.
The ace 2 is available with CoaXPress interface.

CoaXPress

High frame rates and high resolutions result in a large amount of data that is transmitted without latency over a distance of up to 40 m. The obligatory frame grabber allows post-processing in real time, relieving the CPU of the host system.
The ace 2 industrial camera is available with GMSL interface.

GMSL2

Proprietary embedded interface characterized by a high frame rate and data transmission over distances up to 15 m.

Sensor diversity

A broad selection of sensors for image acquisition ranging from the finest structures to fast objects to non-visible wavelength ranges.

The ace 2 camera is available with numerous sensors.
  • Sensors with resolutions up to 25 MP and sizes up to 1.2" 

  • Global shutter-sensors for images without motion artifacts, rolling shutter-sensors for price-sensitive applications 

  • Monochrome and color sensors 

  • UV- and SWIR-sensors for capturing images in non-visible wavelength ranges

Small design

The small size of the ace 2 camera makes it easy to design in to your application, especially when space is limited.

The small design of the ace 2 makes it easier to design in.
  • Compact housing with a footprint starting at 29 mm x 29 mm 

  • Low weight starting from 70 g

  • Optional IP65/67 protection

  • Established market standard for more than 15 years

Solutions for invisible light spectra and harsh environments

Get to know our ace 2 X cameras for imaging in the UV and visSWIR wavelength ranges. If you need to acquire images reliably under demanding conditions, our IP67 vision system is the right solution for you.

Further information on the Basler ace 2

Learn more about our products and applications. Our comprehensive materials provide you with all the important details.

How can we support you?

We will be happy to advise you on product selection and find the right solution for your application.