Frame Grabber
Control center of the vision system
Frame grabbers are one of the key components for robust, high-speed image acquisition and signal control. At the core of the image acquisition boards are FPGA processors that ensure extensive image data processing in real time.
Reduced CPU load
Thanks to efficient image preprocessing, which creates lower data volumeBandwidths up to 62,5 Gbps
For joint processing of high data rates and high resolutionsReal-time image processing
Thanks to image and trigger processing with deterministic latenciesCustomizable
Individually programmable with our frame grabber services
Our frame grabber series
We offer three frame grabber series - imaFlex, imaWorx, and microEnable 5 marathon - tailored to meet your individual vision system requirements. They differ in their range of integrated features and their interfaces.

imaFlex – programmable CXP-12 frame grabbers
imaFlex CXP-12 Quad and imaFlex Penta are powerful, individually programmable CoaXPress 2.0 frame grabbers for high-end vision applications.
Graphical FPGA programming via VisualApplets for application-specific real-time processing of image data
Services for individual customization of the frame grabber
With four or five CXP-12 channels
Up to 62.5 Gbps bandwidth
Multi-frame grabber and multi-camera support
imaFlex Penta ideal for 3D AOI applications in the electronics inspection

imaWorx - CXP-12 image acquisition frame grabber
imaWorx CXP-12 Quad is a CoaXPress 2.0 frame grabber for high-speed image acquisition in demanding machine vision applications.
With four CXP-12 channels
Up to 50 Gbps bandwidth
Power over CoaXPress
Multi-frame grabber and multi-camera support

microEnable 5 marathon - powerful frame grabbers for a versatile use
The marathon frame grabbers are powerful image acquisition and pre-processing cards with Camera Link or CXP-6 interfaces for a wide range of applications.
Graphical FPGA programming via VisualApplets for application-specific real-time processing of image data
Services for individual customization of the frame grabber
With four CXP-6 or two Camera Link channels
Up to 25 Gbps bandwidth
Special deep learning frame grabber with high computing power available
Image preprocessing on the frame grabber
Image preprocessing on the frame grabber is a key intermediate step in the image processing procedure, which begins with image acquisition using the camera and results in an output to the host PC. To support the FPGA programming required for this, we offer the VisualApplets graphical development environment as well as comprehensive programming services.

Image preprocessing streamlines image processing systems
Image preprocessing on the frame grabber's FPGA optimizes the image data in real time for the respective application. The optimized image data is transferred securely and without loss of individual images for subsequent image processing. This improves the performance of the application, simplifies further processing, and reduces the CPU load on the host PC.

FPGA programming with VisualApplets
VisualApplets allows frame grabber FPGAs to be programmed using an intuitive graphical user interface without hardware programming.
A fast and cost-effective path to the image processing solution with precisely synchronized components
Integrated operator library for basic image processing tasks
Image-based simulation of the image processing pipeline for a quick and easy path from idea to solution

Services for customized frame grabbers
We can provide you with various service packages ranging from support to the development of a project-specific vision system:
Consulting and support for specific project tasks/applications
Programming our frame grabbers to meet the requirements of your application
Testing for error-free interaction of all Vision hardware from the concept phase onwards
With us as your partner, you benefit from our many years of expertise in the field of image preprocessing with frame grabbers.
More information about frame grabbers
Learn more about our products and applications. Our comprehensive materials provide you with all the important details.