Custom camera

ace 2 Cameras with GMSL Interface

Our new GMSL cameras use GMSL as the standard camera interface. This makes them much easier to integrate into applications and enables faster commissioning of embedded systems.

Discuss GMSL system now
ace-2 GMSL
  • Minimal effort with embedded processors

    All necessary software packages provided
  • High Bandwidth and cable length

    Up to 12 Gbps over 15 m of coaxial cable
  • Easy handling

    One cable for video, configuration, GPIO, and power
  • All ace 2 cameras can be provided

    All available ace 2 sensors supported

Our GMSL camera for fast embedded vision systems

GMSL (Gigabit Multimedia Serial Link) is a high-speed serial interface and the latest addition to our ace 2 camera platform.

ace-2 GMSL

Embedded camera for various host systems

The ace 2 GMSL is supplied with ISP and firmware on board and is therefore independent of the capabilities of the host processor. Any processor with MIPI CSI ports can be supported.

Initially, the NVIDIA® Jetson™ Orin processors are supported, but other processor lines can be integrated on request. You can request a GMSL frame grabber for use with PCs along with the camera.

GMSL camera
Example set-up: NVIDIA® Jetson Orin™ Nano 8GB with GMSL adapter card

Easy set-up for fast commissioning

By integrating and providing all the necessary software packages, the Basler ace 2 with GMSL interface can be integrated with minimum effort

  • Seamless integration into the NVIDIA® software ecosystem thanks to Basler pylon SDK

  • Sample code for AI, NVIDIA CUDA®, image compression, and remote viewing

  • Design guide for designing your own carrier board on request

ace 2 GMSL pc housing
ace 2 GMSL camera set-up

Long cable length and reliable interface

The GMSL interface offers high speeds and bandwidths of up to 12 Gbps with cable lengths of up to 15 metres. This makes it well suited for real-time applications, and it also delivers impressive performance:

  • One cable for power, video, configuration, and trigger

  • Low latency and CPU load

  • Low error rate / forward error correction

ace 2: available with many sensor options

Customised systems for every application

The ace 2 with GMSL interface is available as a customised camera with any sensor from the ace 2 camera series. The full range of ace 2 accessories is also available for the GMSL models. This means that coordinated systems can be set up quickly and easily.

The Basler ace 2 GMSL camera is also suitable for mixed camera systems with GMSL, GigE, and USB.

Multiple use cases

ace 2 cameras with GMSL interface can be used in all kinds of demanding vision applications, such as:

Cameras in electronics and semiconductor applications

Real-time electronics and semiconductor applications

Reliable, robust cameras with long, flexible cables ensure highly accurate timekeeping.
ace2 GMSL - Mobile robotics and logistics

Mobile robotics and logistics

Out-of-the-box functionality supported by an embedded computer with extremely low CPU overhead.
AI-based systems

AI-based systems using processors with hardware accelerators

Simple design offers optimised performance on NVIDIA®-based systems.

How can we support you? We are happy to advise you on product selection, and find the right solution for your application.