New

ace 2 V

More Speed. Same Size. CoaXPress 2.0 on ace 2.

  • CoaXPress 2.0 interface

    High bandwidth of 12.5 Gbps over long distances and in real time
  • Small design

    Space-saving, thanks to the compact 29 mm x 29 mm housing
  • Extensive CoaXPress 2.0 portfolio

    Coordinated hardware and software for the complete vision system from a single source
  • Top price/performance ratio

    Excellent price for a complete vision system with CoaXPress 2.0 performance

High performance from the sensor to the interface

Thanks to Sony's Pregius S sensors and an extensive firmware feature set, ace 2 V cameras produce images of outstanding quality. With the powerful CoaXPress 2.0 interface, the ace 2 V is perfectly suited for upgrading a Camera Link system.

ace 2 V with Sony's Pregius S sensors

Sony's Pregius S sensors

  • Wide resolution range from 5 MP to 24 MP

  • High resolution with a small sensor size thanks to small 2.74 µm pixels - ideal for a compact camera design

  • Images without motion artifacts, even with moving objects, thanks to global shutter combined with backside illumination

  • High image quality in low-light applications thanks to the excellent light sensitivity of the sensors (high quantum efficiency, QE)

  • Various sensor formats (including 16:9, 4:3, and 1:1) for a wide range of applications in different markets

ace 2 V with CoaXPress 2.0 interface

CoaXPress 2.0 interface

  • Bandwidth of 12.5 Gbps for fast transmission of image data from the camera to the host system

  • Single-cable solution (Power over CoaXPress) for easy vision system setup

  • Cable lengths of up to 30 m for long distances between the vision system and host

  • Supports multi-camera systems that require precise synchronization and real-time capability

  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value

More products for your complete CXP-12 system

Our coordinated hardware and software components offer easy plug-and-play integration, allowing you to save development effort and receive a holistic solution that enables smooth operation at low system costs.

Sample applications for ace 2 V

Learn more about our products and applications. Our comprehensive materials provide you with all the important details.

How can we support you?

We will be happy to advise you on product selection and find the right solution for your application.