>
3D camera

Basler Stereo Cameras

3D stereo camera for vision-guided robotics applications

Basler stereo cameras are ideal for pick-and-place tasks for robotics, logistics & factory automation. They impress with their excellent image quality, low latency and simple setup thanks to intuitive software. Compatibility with Basler 3D application & third-party software offers many possible applications.

  • Plug-and-play

    Easy integration thanks to onboard processing, intuitive web interface, and numerous interface options
  • Industrial grade

    Rugged design engineered for high performance in demanding industrial environments
  • Flexible software suite

    Intelligent 3D software modules for individual image-controlled robotics application
  • Cost efficiency

    Overall system costs are optimized thanks to a flexible hardware and software concept
Cameras

Our stereo camera product families

The stereo ace cameras provide high-resolution 3D image data for logistics and factory automation, even for difficult surfaces. The stereo visard cameras, on the other hand, are optimized for image-guided robotics. With pre-installed software, they are particularly well suited for object recognition applications, allowing a robot arm, for example, to grip a specific object.

The stereo camera Stereo ace 200 mm
Coming soon

Stereo ace

  • Base distances of 100, 200 and 300 mm in color and black and white options 

  • Quick and easy integration thanks to the pylon SDK 

  • Extensive selection of Basler 3D application software with Basler 3D Camera Cube I or S 

  • Factory calibration and dynamic self-calibration routines for stable stereo images in the field 

  • Minimal latency for fast 3D image acquisition and the shortest cycle times 

  • Customizable hardware for an ideal customer solution 

Its compact size makes the Basler Stereo Camera 65 ideal for mounting on robots and robot arms, for example in pick-and-place applications.

Stereo visard

  • Base distances of 65 and 160 mm in color and black and white options 

  • Intelligent camera solution thanks to direct onboard processing with optional projector 

  • Extensive selection of Basler 3D application software 

  • Minimal latency for fast 3D image acquisition and low cycle times 

  • Easy to configure and operate thanks to user-friendly web interface  

Software

Basler Application Software for Robotics

Six application-specific 3D software modules can be easily activated on the Basler Stereo Camera Series and intuitively operated via the sensor's standard interface.

An extensive selection of application-specific 3D software modules provides solutions for your specific application. The modules can be easily activated on the Basler stereo camera series and intuitively operated via the sensor's standard interface. Useful optional hardware add-ons can further optimize the operation of the cameras.

Application Software for Robotics

Our stereo cameras

Find the right camera for your application or use our Vision System Configurator to configure your system.

  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value

More information about the Basler Stereo Camera

Learn more about our products and applications. Our comprehensive materials provide you with all the important details.

How can we support you?

We will be happy to advise you on product selection and find the right solution for your application.