Basler Stereo visard
Industrial-grade 3D stereo vision for image-guided robotics
Thanks to the Basler Stereo Camera series, robots can perceive their environment in real time. With their pre-installed onboard software package and matching application software, the cameras are suitable for typical robotics tasks, such as pick-and-place.
Plug-and-play
Easy integration thanks to onboard processing, intuitive web interface and numerous interfacesIndustrial suitability
Rugged design engineered for high performance in demanding industrial environmentsFlexible software suite
Intelligent 3D software modules for your individual image-controlled robotics applicationCost efficiency
Optimized overall system costs thanks to modular hardware and software concept
Find the right camera for your application or use our Vision System Configurator to configure your system.
Our industrial-grade 3D stereo cameras for robotics applications
The features of the Basler stereo visard camera
The stereo visard cameras are optimized for image-guided robotics. With their pre-installed software, they are particularly suitable for object recognition applications, allowing a robot arm to reach into a crate, for example.
Stereo data processing
To enable robots to perceive their environment in real time, the left camera provides the base image. The depth image is created by triangulating the stereo images using the SGM method and serves as input for generating the point cloud and for 3D reconstruction. The confidence image provides the measure of confidence in the measured values for further processing.
Performance characteristics
Maximum compatibility thanks to industry-compliant interface standards GenICam, GigE Vision, Rest API and ROS
High Dynamic Range (HDR) mode for complex scenes with highly and weakly reflective objects
Real-time estimation of camera position and orientation by combining stereo-based visual odometry (SVO) and integrated inertial measurement system (IMU)
Nvidia Tegra K1 for direct onboard processing and evaluation of 3D data for direct integration into the robot application without additional hardware

Onboard image processing in the camera
Thanks to an integrated graphics card, the depth images are generated directly on the camera and do not require any external computing power - an ideal requirement for mobile systems. Point clouds can be easily generated from the depth image.
Visual odometry
Using state-of-the-art visual inertial odometry algorithms, the Basler Stereo Camera captures its current position and orientation with the highest precision. The low latency enables direct integration into the control loop when the camera is mounted on a robot.
Basler Application Software for Robotics

An extensive selection of application-specific 3D software modules provides solutions for your specific application. The modules can be easily activated on the Basler stereo camera series and intuitively operated via the sensor's standard interface. Useful optional hardware add-ons can further optimize the operation of the cameras.
Application Software for Robotics