![Basler racer line scan cameras for high bandwidths and resolutions](http://images-ctf.baslerweb.com/dg51pdwahxgw/64PGrqao1Zv31apNVzyaMb/b529a3f5f9aebf8db6fe8630a773186c/Racer_2L_line_scan_camera_hero.webp?fm=webp&f=center&w=800&q=80&fit=pad)
Line scan cameras
Precise image capture with very high resolutions
Resolutions up to 16k
We offer line scan cameras in resolutions from 2k to 16k, even for low light applicationsLine rate up to 200 kHz
Suitable for applications that require high performanceInterface diversity
Cameras with CXP-12, GigE, or Camera Link interfacesWide range of compatible accessories
Including a wide range of lenses, cables, PC cards, network and peripheral devices, including pylon Software and additional accessories
Our line scan cameras
Find the right camera for your application or use ourVision System Configuratorto help configure your system.
Line scan cameras - speed for industrial image processing
![Camera with line sensor](http://images-ctf.baslerweb.com/dg51pdwahxgw/1N2P73MvzaqKthO4ta8K6p/6540d213780a7d7a9bce57d3951105a0/racer-2-l-line-scan-sensor.webp?fm=webp&f=top_left&w=800&h=450&q=80&fit=pad)
How line scan cameras work
A line scan camera reads image data one line at a time, meaning that it inspects the image line by line in detail instead of considering a full picture. Thanks to this seamless recording, longer objects or endless webs can be inspected without any issues.
Basler line scan cameras are always the right choice when large amounts of data need to be read at high speed and with high image quality.
![Battery cell production](http://images-ctf.baslerweb.com/dg51pdwahxgw/7Fc1TWC7AIiyp6H7sxXKC1/9fe0098c57c7ef58e9713d017d24cf3c/industry-applications-battery-cell-manufacturing.webp?fm=webp&f=center&w=800&h=450&q=80&fit=pad)
Battery inspection with line scan cameras
Line scan cameras that offer high line rates and high resolutions are required for inspecting battery foils. Excellent repeatability, system stability, and system availability are also crucial for economically ensuring quality in battery production.
Our racer 2 L line scan cameras with the powerful CXP-12 interface and high-quality sensors (which ensure reliable, first-class image quality) are particularly well-suited for a vision solution in battery inspection.