Ophthalmology
Fundus camera & Co: Vision solutions for exact color reproduction and replication
Computer vision systems in ophthalmology applications must deliver top performance. High speed, high resolution, the best image quality, and exceptional color reproduction are just some of the requirements that customers place on imaging components in diagnostic and therapy devices for the eye.

Best image quality and color reproduction
Basler cameras produce excellent images - whether they operate completely automatically or are individually adjustedCustomizable
Our project teams create unique solutions for hardware and softwareDurable & reliable
With the lowest failure rate in the industry, our camera systems stand for reliability in 24/7 operationLong-term product availability
Our vision portfolio products are all available on a long-term basis, allowing you to future-proof your system design
Typical application areas in the pharmaceutical industry
Vision systems have become common in the diagnosis and therapy of eye diseases. Example applications include using a slit lamp to examine the anterior and posterior segments of the eye and using a fundus or OCT camera to capture detailed images of the back of the eye. There are also applications in modern ophthalmological surgery, such as cataract surgery.

Functional diagnostics
Many methods for inspecting and diagnosing the eye are based on digital vision solutions. Basler cameras and vision components offer powerful technology for all of these applications. For example, Basler cameras often serve as fundus or OCT cameras, reliably delivering images with optimal color reproduction. This simplifies documentation and disease progress monitoring as well as the exchange of information between several physicians.

Therapeutic methods
The prospect of being able to live without glasses and contact lenses has caused the demand for laser eye treatments to grow noticeably in recent years. As a result, nearsightedness, farsightedness, glaucoma, and cataracts can now be treated quickly and sustainably. In these treatment systems, our vision solutions provide highly reliable support for diagnostics, laser treatment or surgery, and follow-up monitoring.
Color calibration in Medical & Life Sciences
Digitally captured images contribute significantly to the diagnostic and therapeutic process, especially in the fields of microscopy, ophthalmology, dermatology, and surgery (including both medical imaging systems and procedures). In this context, color is often a decisive criterion for assessing whether a structure is healthy or pathological. Color fastness is therefore of utmost importance.
Application examples in ophthalmology
There are several options that can be used to save time and money for a wide variety of applications. Our customized solutions can help.
Most popular products
For efficient and reliable machine vision applications in this industry, the following Basler products are often the best choice: