Innovation Project

Flexible, Multispectral Camera System

We manufacture multispectral optics according to your application requirements. Along with our large selection of cameras, we can offer you a system that is perfectly tailored to your application.

Discuss prototype now
Flexible, multispectral camera system
  • Flexible & compact design

    Optimized for your application
  • Snap-shot image capture

    Spectral and spatial information in one image
  • Spectral-Balancing

    Balanced signal amplitude for each channel
  • Best value for money

    Budget-friendly alternative to the Filter Wheel, Sequenced Lighting, etc.

Our multispectral solution

With most existing multispectral cameras or systems, users cannot specifically select the wavelength ranges they need for their applications. Our customized system offers a solution thanks to our multispectral optics and our comprehensive selection of Basler cameras.

Multispectral image captured with the Basler solution

Functions & Features

  • Optics project multispectral information onto a standard image sensor

  • Existing systems offer 5 channels in the VISNIR spectrum and 3 channels in the VIS-SWIR spectrum

  • Selectable number of channels

  • Large and varied selection of spectral filters

Structure of the multispectral camera system

Visible advantages

We provide you with the customized multispectral solution that you really need - at an extremely attractive price.

  • Application-specific filter combinations

  • High resolution

  • Large selection of spectral filters with very good filter properties

  • Snap-shot image acquisition

  • Flexible prototype production

Areas of application of the multispectral camera system

Supporting a diverse range of applications

Multispectral analysis has become important to many industries, including: agriculture, food, medicine, and aerospace. Applications include:

  • Checking the NDVI (vegetation index)

    and other agricultural indices

  • Liquid classification

  • Plastic classification

What is an innovation project?

As a project in the innovation phase, we focus on using our customers' experiences to determine how well our multispectral solution will function in real applications and which use cases are generally possible.

To do this, we want to understand the specific needs and challenges of your application. Based on your feedback, we can improve and move our project forward!

We look forward to having you join the development project!

What information will help?

  • Your contact details

  • What is the goal of your application?

  • How is your application structured (working distance, field of view)?

  • Which filters do you need?

Curious? Have questions or suggestions?

We look forward to hearing from you so we can continue to develop our multispectral solution.

Torben Deike - Product Category Manager

Contact us