![CoaXPress 2.0 (CXP-12) portfolio](http://images-ctf.baslerweb.com/dg51pdwahxgw/7by1XuE2GP4ziYhiRDm8ww/d5229635072bdf42b582228b7d1bf4a0/CXP_12_Portfolio.webp?fm=webp&f=center&w=800&q=80&fit=pad)
CoaXPress 2.0
High bandwidths and resolutions
Get all your CoaXPress 2.0 components from a single source at modest system and implementation costs. Our precisely matched components are ideal for real-time, low-latency applications with very high bandwidths.
High bandwidths
12.5 Gbps per channel at maximum cable lengths and the best image qualityMore power for multi-camera setups
Scalable: up to four channels with cameras and interface cardsSingle cable solutions with PoCXP
Triggering combined with Power over CoaXPress (PoCXP) via a single cableReal-time applications
Suitable for very low latency applicationsA SDK for cameras and interface cards
Easy system setup and fast commissioning with pylon SoftwarePerfect upgrade from older vision systems
Reduced costs compared to previous Camera Link or CXP 1.1.1 systemsImage preprocessing
Preprocessing on CXP-12 interface cards reduces the CPU load of the host PCExtensive firmware feature set
Delivers excellent image quality from CXP-12 cameras
Our CoaXPress products
All our CXP-12 products work with the CoaXPress 2.0 vision standard for maximum CoaXPress bandwidth.
Configure your CoaXPress application
Configure your individual, high-performance application based on our extensive CoaXPress 2.0 portfolio in the Vision System Configurator.
Our CoaXPress products in use
Learn more about our products and applications. Our comprehensive materials provide you with all the important details.