Basler TTL Trigger

Trigger Board for Standard TTL

You can use this trigger extension board with the microEnable and imaWorx frame grabbers. It features 8 input and 8 output data signals. The frame grabber and TTL trigger are connected to each other via a 34-pin flat ribbon cable.

  • connect external peripherals to the frame grabber
  • synchronize multiple frame grabbers with each other via one trigger board (special multiboard trigger cable)
  • supply power to cameras with a +5V or +12V power supply via the TTL trigger (two front plug connections)
  • individually adjust the inputs and outputs with VisualApplets

Net list price
€74.00
Ready for dispatch
  • Standardapprox. 2 weeks

Suitable Products