MED ace area scan cameras for medical & life sciences
Area scan camera

Basler MED ace

For Medical & Life Sciences

Use MED ace cameras for your application in medicine, medical technology and life sciences. The cameras offer the best image quality, reliability and long-term availability. They also have special MED feature sets.

  • MED Feature Sets

    Combine powerful hardware, firmware and software features
  • Dust Protection⁺

    Sensor room sealing, clean room production and inspection for dust and other particles
  • CMOS sensors

    CMOS sensors from Sony and onsemi with up to 164 fps frame rate and 20 MP resolution
  • Interface diversity

    Plug-and-play USB 3.0 or GigE interface

Basler MED Feature Sets

MED Feature Sets are as versatile as your applications in medicine, medical technology, and life sciences. They are part of every MED ace camera and combine specially developed hardware, firmware, and software functions for superior performance.

Dust protection

Dust Protection+

Optical systems in medical & life sciences applications must meet special requirements for cleanliness. Dust Protection provides for this by requiring cleanroom production of all MED ace cameras, conducting stringent tests for dust and other particles, and finally by sealing the camera's sensor compartment.

To the Dust Protection models

Brilliant Image

Brilliant Image

From the very first time you connect your MED ace camera, you will receive the best image quality. Thanks to Brilliant Image, these cameras feature outstanding automatic image optimization functions in addition to optimized wake-up settings and Basler's PGI algorithm.

To the Brilliant Image models

Perfect color

Perfect Color

Sensitive applications, such as those in microscopy and ophthalmology, require individual color setting options. With Perfect Color, you can control the color reproduction yourself by adjusting settings for hue, saturation, brightness, and contrast either across the entire image or for individual colors.

To the models with Perfect Color

Low Light Imaging

Low Light Imaging

Get excellent image quality, even in low light. Fluorescence applications, among others, require long exposure times. Thanks to modern CMOS sensor technology and our long exposure mode, you can generate Low Light Imaging to produce the best quality images despite low ambient light.

Go to the Low Light Imaging models

Other MED Feature Sets

Industrial Excellence

We test our cameras intensively. The high quality together with our pylon software package and our individual customer support means easy camera integration and best image quality for you.

High Speed

To achieve high speed, e.g. in laboratory automation, fast cameras are required. Global shutter, CMOS sensor technology and USB 3.0 interface enable frame rates of up to 164 fps with the MED ace.

MED ace camera models

Find the right camera for your application or use our Vision System Configurator to configure your system.

  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value

Additional information on the Basler MED ace

Learn more about our products and applications. Our comprehensive materials provide you with all the important details.

2 of 2 items are displayed:

How can we support you?

We will be happy to advise you on product selection and find the right solution for your application.