Individual Camera Solutions
Our portfolio includes a wide range of high-quality industrial cameras for machine vision applications. In addition, we offer customized camera solutions for a wide range of requirements. Our project teams can help you develop the right camera for your needs.


Custom camera hardware
Housing modifications or custom interface design are often required. Our project teams can take care of integrating one of our cameras into your application.
Our range of services include:
C-mount to CS-mount conversion
OEM solutions
Interface connector alignment
Different housing colors or branding
Extended temperature limits
Integration of various filters
IP67 capability
Polarization cameras

Customized camera software
With our custom software, you can integrate image pre-processing and image processing functions into the camera's FPGA, offloading the CPU and allowing it to focus on the main tasks of your application.
Our range of services include:
Different binning modes
Exposure time reduction or extension
HDR mode
Settings in our pylon Software Suite
Firmware to control liquid lenses

Frozen Status for cameras
We offer "Frozen Status", which ensures that you always receive the camera you originally ordered in the event of backorders. In addition, we will inform you of any changes to your camera model during the product lifecycle and provide you with test samples of the firmware and/or hardware. In this way, you are well informed and the "Frozen Status" meets internal and external quality assurance and documentation standards.
Our range of services include:
Frozen Firmware: No changes to your camera's firmware over its entire lifecycle.
Certified Frozen: We keep you informed of changes, and you have the opportunity to test and approve modified cameras in advance.
More information about our individual camera solutions
The following examples of cameras we have modified illustrate the range of possible customizations. The result is cameras that fit your application exactly.