racer 2 L camera

Line Scan Cameras

Precise image capture with high resolutions

The highly sensitive Basler monochrome and color line scan cameras are suitable for applications that require high throughput and image quality. Quality assurance is essential in battery production.

  • Resolutions up to 16k

    Our line scan cameras offer resolutions from 2k to 16k, ideal for various applications, including low-light environments.
  • Line rate up to 240 kHz

    Suitable for applications that require high performance
  • Interface variety

    Cameras with CXP-12, 5GigE, GigE and Camera Link interface
  • Complete vision system

    Compatible accessories such as lighting, lenses, cables, PC cards, frame grabbers and pylon software

Our line scan cameras

Find the right camera for your application or use our Vision System Configurator to configure your system.

You haven't found the right product?

Our partner brands complete your perfect solution!

Line scan camera - speed for industrial image processing

Camera with line sensor

How line scan cameras work

A line scan camera captures image data one line at a time, inspecting the image line by line in detail rather than as a whole. This continuous recording allows for the inspection of longer objects or endless webs without any issues.

Basler line scan cameras are the ideal solution for quickly capturing large volumes of data with exceptional image quality.

Battery cell production

Battery inspection with line scan cameras

Line scan cameras with high line rates and resolutions are required for battery foil inspection. Excellent repeatability, system stability and availability are crucial for ensuring quality in battery production in an economical manner.

Our racer 2 L line scan cameras, featuring a powerful CXP-12 interface and high-quality sensors that deliver reliable, first-class image quality, are suitable for a vision solution in battery inspection.

To the solution for battery cell production

How can we support you?

We will be happy to advise you on product selection and find the right solution for your application.