PowerPack for Microscopy is a complete solution
Kits & Bundles

PowerPack for Microscopy

More than a camera

  • Plug-and-play package

    Complete package including hardware and software for easy system setup
  • CMOS sensors

    Powerful camera with modern CMOS sensors for best image quality
  • Microscopy software

    Professional software for image acquisition and analysis and with advanced features
  • Camera accessories

    Compatible and tested accessories with USB 3.0 cable and mount adapter

PowerPack for Microscopy and its components

Our PowerPack contains everything you need to integrate a Basler camera into your microscopy application and get it up and running: camera, software, and accessories.

1. Microscope cameras

Microscopy ace

These camera models with resolutions up to 12.2 MP and frame rates of 200 fps feature CMOS sensors from Sony and onsemi. They are the ideal choice for demanding microscopy applications such as life science and diagnostics.

  • Excellent price/performance ratio

  • Excellent image quality with high light sensitivity and high dynamic range

  • Ultra-high frame rate for a smooth live video preview along with full-resolution sample focusing and browsing

  • Algorithms for image optimization and color matching: outstanding color reproduction and brilliant contrast

To the PowerPacks with Microscopy ace

PowerPacks with Microscopy pulse

Microscopy pulse

These camera models have resolutions between 1.2 MP and 5 MP and frame rates up to 54 fps, allowing them to produce smooth moving images. The proven onsemi CMOS sensors deliver optimal results for standard light microscopy applications.

  • Cost efficiency and ease of use

  • Maximum system flexibility thanks to backward compatibility with USB 2.0

  • High frame rate for a fluid live view along with fast focusing and screening of videos

  • First-class color reproduction and particularly sharp images thanks to algorithms for contrast enhancement and color matching

To the PowerPacks with Microscopy pulse

2. Software

Microscopy software

Microscopy software

Professional image acquisition and analysis software for demanding microscopy applications. Use the advanced image optimization and color adjustment options from pseudo-coloring to contrast adjustment for images according to your individual requirements.
Video recording software

Video recording software

The software captures single frames, high-speed video, as well as image sequences for time-lapse analysis. In addition to easy installation and a user-friendly software design, it offers camera control features, such as the use of hardware trigger signals.

3. Camera accessories

Compatible fully tested camera accessories

Compatible, fully tested accessories

Accessories include a tested USB 3.0 cable to match your selected microscopy camera, allowing easy plug-and-play setup of your image processing system.

The PowerPack with the Microscopy pulse also includes a CS- to-C-mount adapter for smooth system mounting.

Installation quick start guide

The Quick Install Guide contains all the important information about the included immediately usable components of the PowerPack. It takes you step-by-step through the entire hardware and software installation process so you can quickly and easily set up your system.

To the quick start guide

  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value

How can we support you?

We will be happy to advise you on product selection and find the right solution for your application.