Line Scan Cameras
Precise image capture with high resolutions
The highly sensitive Basler monochrome and color line scan cameras are suitable for applications that require high throughput and image quality. Quality assurance is essential in battery production.
Resolutions up to 16k
Our line scan cameras offer resolutions from 2k to 16k, ideal for various applications, including low-light environments.Line rate up to 200 kHz
Suitable for applications that require high performanceInterface variety
Cameras with CXP-12, 5GigE, GigE and Camera Link interfaceComplete vision system
Compatible accessories such as lighting, lenses, cables, PC cards, frame grabbers and pylon software
Our line scan cameras
Find the right camera for your application or use our Vision System Configurator to configure your system.
Line scan camera - speed for industrial image processing

How line scan cameras work
A line scan camera captures image data one line at a time, inspecting the image line by line in detail rather than as a whole. This continuous recording allows for the inspection of longer objects or endless webs without any issues.
Basler line scan cameras are the ideal solution for quickly capturing large volumes of data with exceptional image quality.

Battery inspection with line scan cameras
Line scan cameras with high line rates and resolutions are required for battery foil inspection. Excellent repeatability, system stability and availability are crucial for ensuring quality in battery production in an economical manner.
Our racer 2 L line scan cameras, featuring a powerful CXP-12 interface and high-quality sensors that deliver reliable, first-class image quality, are suitable for a vision solution in battery inspection.
To the solution for battery cell production