Basler ace 2 R a2A1920-160ucPRO
- IMX392 Sensor
- 160 fps Frame rate
- up to 168 fps Frame Rate Compression Beyond
- 2.3 MP Resolution (MP)
- 1/2.3" Sensor Format
The Basler a2A1920-160ucPRO USB3.0 camera with the Sony IMX392 CMOS sensor delivers 160 frames per second at 2.3 MP resolution.
Select your model
Select Product Line:
Net list price | €459.00 |
---|---|
Delivery time |
|
General Information
Order Number | 107962 |
---|---|
Product Family | ace 2 R |
Product Line | ace 2 R Pro |
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | Sony |
---|---|
Sensor | IMX392 |
Shutter | Global Shutter |
Sensor Format | 1/2.3" |
Sensor Diagonal | 7.77 mm |
Sensor Type | CMOS |
Sensor Size | 6.6 mm × 4.1 mm |
Resolution (H x V) | 1920 px × 1200 px |
Resolution (MP) | 2.3 MP |
Pixel Size (H x V) | 3.45 μm × 3.45 μm |
Frame rate | 160 fpsCalculate individual frame rate |
Frame Rate Compression Beyond | up to 168 fps |
Mono/Color | Color |
Spectrum | Visible |
Camera Data
Interface | USB 3.0 |
---|---|
Image Data Interface | USB 3.0, nominal max. 5 Gbit/s (SuperSpeed) |
Pixel Bit Depth |
|
Exposure Control |
|
Digital Input | 1 |
General Purpose I/O | 2 |
Power Supply | Via USB 3.0 interface or 12-24 VDC |
Power Requirements (typical) | 3.4 W |
Housing
Housing Type | Box |
---|---|
Housing Size (L x W x H) | 42.8 mm x 29 mm x 29 mm |
Weight | 90 g |
Lens Mount | C-mount |
Operating Temperature | -10 °C - 50 °C |
Technical Drawing
Manufacturer
Basler |
---|
Conformity
- CE (incl. RoHS)
- EAC
- FCC
- GenICam
- IP30
- KC
- RoHS
- UKCA
- UL
- USB3 Vision
Features & Documentation
For more information about the features, visit the Documentation