Basler ace 2 X a2A2840-67g5mUV
- IMX487 Sensor
- 67 fps Frame rate
- up to 67 fps Frame Rate Compression Beyond
- 8.1 MP Resolution (MP)
- 2/3" Sensor Format
The Basler a2A2840-67g5mUV 5GigE camera with the Sony IMX487 UV CMOS sensor delivers 67 frames per second at 8.1 MP resolution.
General Information
Series Production | now |
---|---|
Order Number | 109238 |
Product Family | ace 2 X |
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | Sony |
---|---|
Sensor | IMX487 |
Shutter | Global Shutter |
Sensor Format | 2/3" |
Sensor Diagonal | 11 mm |
Sensor Type | CMOS |
Sensor Size | 7.78 mm × 7.78 mm |
Resolution (H x V) | 2840 px × 2840 px |
Resolution (MP) | 8.1 MP |
Pixel Size (H x V) | 2.74 μm × 2.74 μm |
Frame rate | 67 fps |
Frame Rate Compression Beyond | up to 67 fps |
Mono/Color | Mono |
Spectrum | UV |
Camera Data
Interface | 5GigE |
---|---|
Image Data Interface | Fast Ethernet (100 Mbit/s), Gigabit Ethernet (1000 Mbit/s), 2.5 Gigabit Ethernet (2500 Mbit/s), 5 Gigabit Ethernet (5000 Mbit/s) |
Synchronization |
|
Exposure Control |
|
Digital Input | 1 |
General Purpose I/O | 2 |
Power Supply | 12-24 VDC |
Power Requirements (typical) | 5.7 W |
Housing
Housing Type | Box |
---|---|
Housing Size (L x W x H) | 55.5 mm x 29 mm x 29 mm |
Weight | 102 g |
Lens Mount | C-mount |
Operating Temperature | -10 °C - 50 °C |
Housing Alternatives | none |
Technical Drawing
Manufacturer
Basler |
---|
Conformity
- CE (incl. RoHS)
- EAC
- FCC
- GenICam
- GigE Vision 2.0
- IP30
- KC
- RoHS
- UKCA
- UL
Features & Documentation
For more information about the features, visit the Documentation