General Information
Order Number | 108017 |
---|---|
Product Family | ace 2 R |
Product Line | ace 2 R Basic |
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | Sony |
---|---|
Sensor | IMX334 |
Shutter | Rolling Shutter |
Sensor Format | 1/1.8" |
Sensor Diagonal | 8.82 mm |
Sensor Type | CMOS |
Sensor Size | 7.7 mm × 4.3 mm |
Resolution (H x V) | 3840 px × 2160 px |
Resolution (MP) | 8.3 MP |
Pixel Size (H x V) | 2 μm × 2 μm |
Frame rate | 13 fpsCalculate individual frame rate |
Mono/Color | Color |
Spectrum | Visible |
Camera Data
Interface | GigE |
---|---|
Image Data Interface | Fast Ethernet (100 Mbit/s), Gigabit Ethernet (1000 Mbit/s) |
Pixel Bit Depth |
|
Exposure Control |
|
Digital Input | 1 |
General Purpose I/O | 2 |
Power Supply | PoE or 12-24 VDC |
Power Requirements (typical) | 2.6 W |
Housing
Housing Type | Box |
---|---|
Housing Size (L x W x H) | 55.5 mm x 29 mm x 29 mm |
Weight | 100 g |
Lens Mount | C-mount |
Operating Temperature | -10 °C - 60 °C |