Basler ace 2 R a2A4508-20ucBAS
- GMAX2518 Sensor
- 20 fps Frame rate
- 18.4 MP Resolution (MP)
- 1" Sensor Format
The Basler a2A4508-20ucBAS USB3.0 camera with the Gpixel GMAX2518 CMOS sensor delivers 20 frames per second at 18.4 MP resolution.
Select your model
General Information
Order Number | 108457 |
---|---|
Product Family | ace 2 R |
Product Line | ace 2 R Basic |
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | Gpixel |
---|---|
Sensor | GMAX2518 |
Shutter | Global Shutter |
Sensor Format | 1" |
Sensor Diagonal | 15.2 mm |
Sensor Type | CMOS |
Sensor Size | 11.27 mm × 10.24 mm |
Resolution (H x V) | 4508 px × 4096 px |
Resolution (MP) | 18.4 MP |
Pixel Size (H x V) | 2.5 μm × 2.5 μm |
Frame rate | 20 fpsCalculate individual frame rate |
Mono/Color | Color |
Spectrum | Visible |
Camera Data
Interface | USB 3.0 |
---|---|
Image Data Interface | USB 3.0, nominal max. 5 Gbit/s (SuperSpeed) |
Pixel Bit Depth |
|
Exposure Control |
|
Digital Input | 1 |
General Purpose I/O | 2 |
Power Supply | Via USB 3.0 interface |
Power Requirements (typical) | 3.7 W |
Housing
Housing Type | Box |
---|---|
Housing Size (L x W x H) | 42.8 mm x 29 mm x 29 mm |
Weight | 85 g |
Lens Mount | C-mount |
Operating Temperature | -10 °C - 60 °C |
Technical Drawing
Manufacturer
Basler |
---|
Conformity
- CE (incl. RoHS)
- EAC
- FCC
- GenICam
- IP30
- KC
- RoHS
- UKCA
- UL
- USB3 Vision
Features & Documentation
For more information about the features, visit the Documentation