General Information
Series Production | now |
---|---|
Order Number | basler_ace_2_v_imx547 |
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | Sony |
---|---|
Sensor | IMX547 |
Shutter | Global Shutter |
Sensor Format | 1/1.8" |
Sensor Diagonal | 8.75 mm |
Sensor Type | CMOS |
Sensor Size | 6.71 mm × 5.61 mm |
Resolution (H x V) | 2448 px × 2048 px |
Resolution (MP) | 5.1 MP |
Pixel Size (H x V) | 2.74 μm × 2.74 μm |
Spectrum | Visible |
Camera Data
Pixel Bit Depth |
|
---|---|
Synchronization |
|
Exposure Control |
|
Digital Input | 1 |
General Purpose I/O | 2 |
Housing
Housing Type | Box |
---|---|
Lens Mount | C-mount |
Manufacturer
Basler |
---|