General Information
Series Production | now |
---|---|
Order Number | basler_ace_2_imx487 |
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | Sony |
---|---|
Sensor | IMX487 |
Shutter | Global Shutter |
Sensor Format | 2/3" |
Sensor Diagonal | 11 mm |
Sensor Type | CMOS |
Sensor Size | 7.78 mm × 7.78 mm |
Resolution (H x V) | 2856 px × 2848 px |
Resolution (MP) | 8.1 MP |
Pixel Size (H x V) | 2.74 μm × 2.74 μm |
Spectrum | UV |
Camera Data
Synchronization |
|
---|---|
Exposure Control |
|
Digital Input | 1 |
General Purpose I/O | 2 |
Housing
Housing Type | Box |
---|---|
Lens Mount | C-mount |
Housing Alternatives | none |
Manufacturer
Basler |
---|