NEW
Basler ace 2 R a2A3536-42g5mBAS
- IMX676 Sensor
- 42 fps Frame rate
- 12.5 MP Resolution (MP)
- 1/1.6 Sensor Format
The Basler a2A3536-42g5mBAS 5GigE camera with the Sony IMX676 CMOS sensor delivers 42 frames per second at 12.5 MP resolution.
Select your model
Select Product Line:
General Information
Order Number | 109496 |
---|---|
Product Family | ace 2 R |
Product Line | ace 2 R Basic |
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | Sony |
---|---|
Sensor | IMX676 |
Shutter | Rolling Shutter |
Sensor Format | 1/1.6 |
Sensor Diagonal | 10 mm |
Sensor Type | CMOS |
Sensor Size | 7.1 mm × 7.1 mm |
Resolution (H x V) | 3536 px × 3536 px |
Resolution (MP) | 12.5 MP |
Pixel Size (H x V) | 2 μm × 2 μm |
Frame rate | 42 fpsCalculate individual frame rate |
Mono/Color | Mono |
Spectrum | Visible |
Camera Data
Interface | 5GigE |
---|---|
Image Data Interface | Fast Ethernet (100 Mbit/s), Gigabit Ethernet (1000 Mbit/s), 2.5 Gigabit Ethernet (2500 Mbit/s), 5 Gigabit Ethernet (5000 Mbit/s) |
Pixel Bit Depth |
|
Exposure Control |
|
Digital Input | 1 |
General Purpose I/O | 2 |
Power Supply | 12-24 VDC |
Power Requirements (typical) | 5.5 W |
Housing
Housing Type | Box |
---|---|
Housing Size (L x W x H) | 55.5 mm x 29 mm x 29 mm |
Weight | 100 g |
Lens Mount | C-mount |
Operating Temperature | -10 °C - 50 °C |
Technical Drawing
Manufacturer
Basler |
---|
Conformity
- CE (incl. RoHS)
- EAC
- FCC
- GenICam
- GigE Vision 2.0
- IP30
- RoHS
- UL
Features & Documentation
For more information about the features, visit the Documentation