General Information
Order Number | basler_ace_2_gmax2518 |
---|---|
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | Gpixel |
---|---|
Sensor | GMAX2518 |
Shutter | Global Shutter |
Sensor Format | 1" |
Sensor Diagonal | 15.2 mm |
Sensor Type | CMOS |
Sensor Size | 11.27 mm × 10.24 mm |
Resolution (H x V) | 4508 px × 4096 px |
Resolution (MP) | 18.4 MP |
Pixel Size (H x V) | 2.5 μm × 2.5 μm |
Spectrum | Visible |
Camera Data
Pixel Bit Depth |
|
---|---|
Exposure Control |
|
Digital Input | 1 |
General Purpose I/O | 2 |
Housing
Housing Type | Box |
---|---|
Lens Mount | C-mount |
Manufacturer
Basler |
---|