General Information
Series Production | now |
---|---|
Order Number | 109268 |
Product Family | ace 2 V |
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | Sony |
---|---|
Sensor | IMX542 |
Shutter | Global Shutter |
Sensor Format | 1.1" |
Sensor Diagonal | 16.78 mm |
Sensor Type | CMOS |
Sensor Size | 14.58 mm × 8.31 mm |
Resolution (H x V) | 5320 px × 3032 px |
Resolution (MP) | 16.1 MP |
Pixel Size (H x V) | 2.74 μm × 2.74 μm |
Frame rate | 52 fpsCalculate individual frame rate |
Mono/Color | Mono |
Spectrum | Visible |
EMVA Data
Quantum Efficiency (typical/minimal) | 66.8 % (typical) |
---|---|
Dark Noise (typical/maximal) | 2.2 e¯ (typical) |
Saturation Capacity (typical/minimal) | 9.9 ke¯ (typical) |
Dynamic Range (typical/minimal) | 71 dB (typical) |
Signal-to-Noise Ratio (typical/minimal) | 39.9 dB (typical) |
Camera Data
Interface | CoaXPress (CXP-12) |
---|---|
Image Data Interface | CoaXPress (2.5–12.5 Gbps) |
Pixel Bit Depth |
|
Synchronization |
|
Exposure Control |
|
Digital Input | 1 |
General Purpose I/O | 2 |
Power Requirements (typical) | 3.8 W |
Housing
Housing Type | Box |
---|---|
Housing Size (L x W x H) | 29 mm x 29 mm |
Weight | 76 g |
Lens Mount | C-mount |
Operating Temperature | -10 °C - 50 °C |
Manufacturer
Basler |
---|
Conformity
- CE (incl. RoHS)
- CoaXPress 2.0
- EAC
- GenICam
- IP30
- KC
- UKCA
- UL (in preparation)
Features & Documentation
For more information about the features, visit the Documentation