Basler ace 2 X a2A640-240gmSWIR
- IMX991 Sensor
- 240 fps Frame rate
- 0.3 MP Resolution (MP)
- 1/4" Sensor Format
The Basler a2A640-240gmSWIR GigE camera with the Sony IMX991 InGaAs sensor delivers 240 images per second at VGA resolution. The camera generates images in the wavelength range from 0.4 µm to 1.7 µm.
General Information
Order Number | 108571 |
---|---|
Product Family | ace 2 X |
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | Sony |
---|---|
Sensor | IMX991 |
Shutter | Global Shutter |
Sensor Format | 1/4" |
Sensor Type | InGaAs |
Sensor Size | 3.2 mm × 2.56 mm |
Resolution (H x V) | 640 px × 512 px |
Resolution (MP) | 0.3 MP |
Pixel Size (H x V) | 5 μm × 5 μm |
Frame rate | 240 fpsCalculate individual frame rate |
Mono/Color | Mono |
Spectrum | Visible + SWIR |
Camera Data
Interface | GigE |
---|---|
Image Data Interface | Fast Ethernet (100 Mbit/s), Gigabit Ethernet (1000 Mbit/s) |
Pixel Bit Depth |
|
Synchronization |
|
Exposure Control |
|
Digital Input | 1 |
General Purpose I/O | 2 |
Power Supply | PoE or 12-24 VDC |
Housing
Housing Type | Box |
---|---|
Housing Size (L x W x H) | 55.5 mm x 29 mm x 29 mm |
Weight | 100 g |
Lens Mount | C-mount |
Operating Temperature | -10 °C - 50 °C |
Technical Drawing
Manufacturer
Basler |
---|
Conformity
- CE (incl. RoHS)
- EAC
- FCC
- GenICam
- GigE Vision 2.0
- IP30
- KC
- RoHS
- UKCA
- UL
Features & Documentation
For more information about the features, visit the Documentation