General Information
Order Number | 106160 |
---|---|
Product Family | ace Classic |
Product Line | ace Classic |
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | ams |
---|---|
Sensor | CMV4000 NIR-enhanced |
Shutter | Global Shutter |
Sensor Format | 1" |
Sensor Diagonal | 15.92 mm |
Sensor Type | CMOS |
Sensor Size | 11.26 mm × 11.26 mm |
Resolution (H x V) | 2048 px × 2048 px |
Resolution (MP) | 4 MP |
Pixel Size (H x V) | 5.5 μm × 5.5 μm |
Frame rate | 25 fps |
Mono/Color | Mono |
Spectrum | Visible + NIR |
EMVA Data
Quantum Efficiency (typical/minimal) | 61.89 % (typical) |
---|---|
Dark Noise (typical/maximal) | 14 e¯ (typical) |
Saturation Capacity (typical/minimal) | 12.4 ke¯ (typical) |
Dynamic Range (typical/minimal) | 59 dB (typical) |
Signal-to-Noise Ratio (typical/minimal) | 40.9 dB (typical) |
Camera Data
Interface | GigE |
---|---|
Image Data Interface | Fast Ethernet (100 Mbit/s), Gigabit Ethernet (1000 Mbit/s) |
Synchronization |
|
Exposure Control |
|
Digital Input | 1 |
Digital Output | 1 |
Power Supply | PoE or 12 VDC |
Power Requirements (typical) | 2.6 W |
Power Consumption PoE | 3.1 W |
Housing
Housing Type | Box |
---|---|
Housing Size (L x W x H) | 42 mm x 29 mm x 29 mm |
Weight | 90 g |
Lens Mount | C-mount |
Operating Temperature | 0 °C - 50 °C |
Technical Drawing
Manufacturer
Basler |
---|
Conformity
- CE (incl. RoHS)
- EAC
- FCC
- GenICam
- GigE Vision
- IEEE 802.3af (PoE)
- IP30
- KC
- RoHS
- UKCA
- UL
Features & Documentation
For more information about the features, visit the Documentation
Chunks
Color Creation
Event Reporting
I/O Control
Image Acquisition Control
Line Source Signals
Miscellaneous
Standard Features
Suitable Products
All Basler ace Models
Haven't found the right model? See the product list for an overview of all ace models. Find the right product for your application: filter by sensor, resolution, frame rate, and more.
To the ace product table