General Information
Order Number | 107263 |
---|---|
Product Family | ace U |
Product Line | ace U |
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | onsemi |
---|---|
Sensor | PYTHON 2000 |
Shutter | Global Shutter |
Sensor Format | 2/3" |
Sensor Diagonal | 10.87 mm |
Sensor Type | CMOS |
Sensor Size | 9.22 mm × 5.76 mm |
Resolution (H x V) | 1920 px × 1200 px |
Resolution (MP) | 2.3 MP |
Pixel Size (H x V) | 4.8 μm × 4.8 μm |
Frame rate | 50 fpsCalculate individual frame rate |
Mono/Color | Mono |
Spectrum | Visible |
EMVA Data
Quantum Efficiency (typical/minimal) | 54 % (typical) |
---|---|
Dark Noise (typical/maximal) | 10.9 e¯ (typical) |
Saturation Capacity (typical/minimal) | 7.8 ke¯ (typical) |
Dynamic Range (typical/minimal) | 57.1 dB (typical) |
Signal-to-Noise Ratio (typical/minimal) | 38.9 dB (typical) |
Camera Data
Interface | GigE |
---|---|
Image Data Interface | Fast Ethernet (100 Mbit/s), Gigabit Ethernet (1000 Mbit/s) |
Pixel Bit Depth | 10 bits |
Exposure Control |
|
Digital Input | 1 |
Power Supply | PoE or 12-24 VDC |
Power Requirements (typical) | 3.3 W |
Power Consumption PoE | 3.7 W |
Housing
Housing Type | Box |
---|---|
Housing Size (L x W x H) | 42 mm x 29 mm x 29 mm |
Weight | 90 g |
Lens Mount | C-mount |
Operating Temperature | 0 °C - 50 °C |
Manufacturer
Basler |
---|
Conformity
- CE (incl. RoHS)
- EAC
- GenICam
- GigE Vision
- IEEE 802.3af (PoE)
- IP30
- KC
- RoHS
- UKCA
- UL
Features & Documentation
For more information about the features, visit the Documentation
Chunks
Event Reporting
GigE Vision 2.0
I/O Control
Image Acquisition Control
Light Control Features
Line Source Signals
Miscellaneous
Pixel Formats
Standard Features
Suitable Products
All Basler ace Models
Haven't found the right model? See the product list for an overview of all ace models. Find the right product for your application: filter by sensor, resolution, frame rate, and more.
To the ace product table