NEW

Basler Basler 5GigE Interface Card, 4 Port PoE+

  • 5GigE Interface
  • 4 No. of Ports
  • 5 Gbps (625 MB/s); 20 Gbps (2500 MB/s) Data Bandwidth (p.port; Total)

The Basler 5GigE Interface Card has four ports and PoE+.

The Network Interface Card (NIC) transmits data from up to four 5GigE cameras.

  • Transmission speed of 5 Gbps per port with a cable length of up to 100 m
  • PoE+ function (30 W max. power per port)
  • Jumbo frame support up to 16 KB
  • Autonegotiation (automatic determination of the transmission speed of the connected cameras)
  • Common MAC address range for cameras and NIC
  • Downwards compatible to 2.5 Gbps, 1 Gbps, and 100 Mbps

Important: Use industrial GigE data cables with an additional screw connection on the camera side (e.g. article number 2000027038) to ensure stable and loss-free data transfer.

Net list price
€459.00
Ready for dispatch
  • Standardapprox. 2 weeks

Suitable Products