Basler Basler Lens C23-1616-2M f16mm

  • C-mount Mount
  • 2/3" Sensor Format
  • 16 mm Focal Length
  • 200 mm Working Distance

Basler Standard Lens with C-mount, a fixed focal length of 16.0 mm, F-stop settings from F1.6 - F22 and a resolution of 2 megapixels.

The Basler Standard Lens with C-mount and a maximum image circle of 2/3" has a fixed focal length of 16 mm, F-stop settings from F1.6 - F22 and a standard resolution of 2 megapixels. Basler’s 2/3" lenses work perfectly with Basler cameras that have a standard resolution and a sensor size of up to 2/3", such as the Basler ace, dart or pulse. This makes them the optimal choice for cost-sensitive machine vision applications.

This Basler Lens is part of the Standard product line and, with its good basic performance, offers the best cost-benefit ratio. Basler’s Standard Lenses are optimal for fast, cost-intensive applications with a low resolution.

Net list price
€74.00
Delivery time
  • Standardapprox. 2 weeks
  • Express3 - 5 business days

Suitable Products