General Information
Order Number | 106577 |
---|---|
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | ams |
---|---|
Sensor | CMV12000 |
Shutter | Global Shutter |
Sensor Format | 1.75" |
Sensor Diagonal | 28.16 mm |
Sensor Type | CMOS |
Sensor Size | 22.52 mm × 16.9 mm |
Resolution (H x V) | 4088 px × 3070 px |
Resolution (MP) | 12 MP |
Pixel Size (H x V) | 5.5 μm × 5.5 μm |
Frame rate | 62 fps |
Mono/Color | Color |
Spectrum | Visible |
Camera Data
Interface | Camera Link |
---|---|
Pixel Bit Depth |
|
Camera Link Clock | 32.5 / 65 / 84 |
Synchronization |
|
Exposure Control | trigger width, timed, or off |
Power Supply | 12-24 VDC |
Power Requirements (typical) | 6 W |
Housing
Housing Type | Box |
---|---|
Housing Size (L x W x H) | 40 mm x 56 mm x 62 mm |
Weight | 210 g |
Lens Mount |
|
Operating Temperature | 0 °C - 60 °C |
Manufacturer
Basler |
---|
Conformity
- Camera Link
- CE (incl. RoHS)
- EAC
- FCC
- GenICam
- IP30
- KC
- RoHS
- UKCA
- UL
Features & Documentation
For more information about the features, visit the Documentation