Measuring Method | Time-of-Flight Camera |
---|
Sensor Vendor | Sony |
---|
Sensor | DepthSense™ IMX556 |
---|
Resolution (H x V) | 640 px × 480 px |
---|
Resolution (MP) | 0.3 MP |
---|
Wavelength | 850 nm |
---|
Streaming Format | point cloud (XYZ); range map; intensity image; confidence map |
---|
Interface | GigE |
---|
Field of View | 67° x 51° |
---|
Working Range | 0.3 m - 10 m |
---|
Accuracy | ±5 mm (0.5 – 5.5 m); typical |
---|
Temporal Noise | < 0.8 mm (up to 5.5 m); typical |
---|
Frame rate | 30 fps |
---|
Latency | < 85 ms |
---|
Illumination | 4 x VCSEL laser diodes; 850 nm; class 1 |
---|
Sunlight Robustness | Max. irradiance 6.8 W/m² @ 830–880 nm |
---|
Data Connector | IEC 61076-2-109; M12; 8-pin; x-coded; female |
---|
Power Connector | IEC 61076-2-101; M12; 8-pin; female |
---|
Power Supply | 24 VDC ±10%; <11.5 W mean; <38 W peak |
---|
Mono/Color | Mono |
---|
Lens Mount | lens integrated |
---|
Synchronization | - free-run
- hardware trigger
- PTP IEEE1588
- software trigger
|
---|
Exposure Control | programmable via the camera API |
---|