General Information
Order Number | 108379 |
---|---|
Product Family | boost R |
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | Sony |
---|---|
Sensor | IMX531 |
Shutter | Global Shutter |
Sensor Format | 1.1" |
Sensor Type | CMOS |
Sensor Size | 12.3 mm × 12.3 mm |
Resolution (H x V) | 4504 px × 4504 px |
Resolution (MP) | 20 MP |
Pixel Size (H x V) | 2.74 μm × 2.74 μm |
Frame rate | 100 fpsCalculate individual frame rate |
Mono/Color | Color |
Spectrum | Visible |
Camera Data
Interface | CoaXPress (CXP-12) |
---|---|
Image Data Interface | CoaXPress (2.5–12.5 Gbps) |
Digital Input | 1 |
General Purpose I/O | 2 |
Power Requirements (typical) | 11.2 W |
Housing
Housing Type | Box |
---|---|
Housing Size (L x W x H) | 45 mm x 80 mm x 80 mm |
Weight | 525 g |
Operating Temperature | max 50 °C |
Technical Drawing
Manufacturer
Basler |
---|
Conformity
- CE (incl. RoHS)
- CoaXPress 2.0
- KC
- RoHS
- UL
Features & Documentation
For more information about the features, visit the Documentation